arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
KLM

KLM

선형 축
공압 드라이브와 볼 부싱 가이드가 포함된 리니어 모듈

Advantages – Your benefits

  • Double bearing of the guide shafts in the ball bushing
    for high load bearing capacity and repeat accuracy < 0.015 mm
  • Shock absorbers and proximity switches integrated in the projecting surfaces
    for vibration-free movements and end position monitoring
  • Strongly dimensioned guide shafts
    for high rigidity
  • High basic load ratings
    in all load directions
  • Standardized mounting bores
    for numerous combinations with other components from the modular system
  • Several intermediate positions possible
    for maximum flexibility in applications
  • Rod lock by means of clamping cartridge
    for safety in case of emergency stops

Options and special information

  • Version rod lock
    prevents the structure from falling in the event of a sudden loss of energy. This module can be combined as standard with many elements from the modular system. We can assist you with questions.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of standard EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual. Components such as rolling bearings, linear guides, or shock absorbers are not provided with food-compliant lubricants.