GSW-V
Chwytak podciśnieniowy ze złączem trzonkowym
Chwytak podciśnieniowy do interfejsów wrzecionowych; nadaje się do przenoszenia płaskich komponentów
Opis
Advantages – Your benefits
- Price-attractive module
for flexible automation in your machine - Fast, automated gripper changeover
from the gripper to the storage rack - Fully automated workpiece changeover
without robot or gantry system - Universally
suitable for many different workpieces
Options and special information
- Please note that applications under extreme conditions (e.g. coolant, casting or abrasive dust) will reduce the service life of this product considerably.
- Further shaft diameters on request.
- Please note that the product is not suitable for heat shrinking toolholders.
- Precondition
If the spindles do not rotate, then the machines have to provide compressed air or coolant. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.