SKB2-SV90° 100
System jaws, standard
ID 1572700
System jaws, standard
Product features:
Product features:
- Movable jaw for bracket clamping
- Prepared for KONTEC top jaws
- Jaw interface: 3/32" x 90°
- Suitable for: ROTA-ML flex 2+2 500/630
- Dimensions: 100 x 92 x 80 mm
- Hole spacing between mounting holes: 45 mm
- Top jaw interface: W-100-1
- Weight: 3.5 kg
Technické údaje
| Vlastní hmotnost [kg] | 3.5 |
|---|
Rozsah dodávky
Pohyblivá konzolová čelist