SINO-R
Expansion toolholder
With SINO-R, SCHUNK is offering an expansion toolholder based on expansion technology. Three characteristics make the SINO-R range unbeatable in terms of quality and productivity when it comes to thread milling: The high radial rigidity, which prevents deflection of the tool. The higher torque transmission for full utilization of tool performance. And the excellent vibration damping that produces the best thread surfaces without chatter marks.
Opis
Advantages – Your benefits
- Monoblock design of the base body
For increased stability and rigidity, the base body is made of one steel block from the toolholder taper right up to the machine mounting - Reinforced expansion sleeve for increased radial rigidity
Very difficult metal cutting tasks with the highest of radial forces - Optimal ratio between clamping force, rigidity, and damping
Reduced tool costs, more efficient production, and high torques up to 800 Nm in clamped condition - Excellent vibration damping
Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs - High level of flexibility
Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves - Easy tool change
Minimization of set-up times and machine downtimes through fast and safe clamping of the tool by means of SINO-R C-wrench or ring-shaped clamping key - All commercially available tool shank types can be clamped
Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE - Axial length adjustment
Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
Options and special information
- Three features make the SINO-R series unbeatable for thread milling in terms of quality and productivity:
The high radial stiffness, which prevents deflection of the tool. The higher torque transmission that allows the tool to be used to its full potential. And the top vibration damping that produces the best thread surfaces with no chatter marks. These are what the peerless combination of a monoblock design, multi-layered structure, and thicker walls can give you.