SLH 55-0750
ピラーアセンブリーシステム中空ピラー
ID 313760
pillar assembly system hollow pillar SLH, Size: 55
- Length: 750 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 750.0 |
| pillar diameter [mm] | 55.0 |
ID 313760
| Material | Steel |
|---|---|
| Length [mm] | 750.0 |
| pillar diameter [mm] | 55.0 |