ROTA NCE 210-66 A6-KV
3-jaw power chuck with through-hole
ID 1374451
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard power lathe chucks with through-hole
- End-of-sales date: 2024-06-30
- Weight-reduced power lathe chuck
- Through-hole: 66 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: Tongue and groove
- Stroke per jaw: 4.2 mm
- Piston stroke: 18 mm
- Max. clamping force: 100 kN
- Max. actuating force: 38 kN
- Max. rotational speed: 5000 1/min
- Weight: 17.3 kg
Technical details
| Spindeltyp | ISO 702-1 |
|---|---|
| Spindelgröße | Nr. 6 |
| Verzahnung | Kreuzversatz |
| Max. Drehzahl [1/min] | 5000.0 |
| Max. Spannkraft [kN] | 100.0 |
| Max. Betätigungskraft [kN] | 38.0 |
| Hub/Backe [mm] | 4.2 |
| Kolbenhub (H) [mm] | 18.0 |
| Trägheitsmoment [kgm²] | 0.092 |
| Eigenmasse [kg] | 17.3 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- purple
-
KM-WB 88
- green
-
所需的最小夹持力 Fspmin 33%
Lieferumfang
Futter, Befestigungsschrauben für Aufsatzbacken, Zugbüchse, Futter-Befestigungsschrauben und Betriebsanleitung