arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3 140-Z-PM

KSP3 140-Z-PM

공압식 2-죠 클램핑 포스 블록

ID 1433690

표준 버전의 공압 클램핑 포스 블록

제품 특징:
  • 2-죠 조임력 블록
  • 중앙 클램핑
  • 표준 스트로크
  • 지그 생성 포지셔닝 보어
  • 공압식 말단 위치 모니터링
  • 공압식 접촉 모니터링
  • 베이스 죠: 미세 톱니바퀴 및 텅앤그루브
기술 데이터:
  • 치수: 140 x 140 x 72,7 mm
  • 최대 작동 압력에서의 클램핑 포스: 30 kN
  • 죠당 스트로크: 3 mm
  • 최대 죠 높이: 60 mm
  • 반복 정밀도: 0.01 mm
  • 작동 압력: 2 - 9 bar
  • 공기 소모/이중 스트로크(6바): 2300 cm³
  • 닫힘시/열림시 시간: 0.3 s
  • 중량: 7.1 kg
Stroke per jaw [mm] 3.0
Clamping force at max. operating pressure [kN] 30.0
Min. operating pressure [bar] 2.0
Max. operating pressure [bar] 9.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 60.0
Distance H [mm] 20.0
Air consumption per double stroke at 6 bar [cm³] 2300.0
Closing/opening time [s] 0.3
Weight [kg] 7.1

Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)