CELSIO HSK-A 63 Ø5x120
Portaherramientas térmico
ID 26000234
CELSIO HSK-A 63 Ø5x120, Portaherramientas
- Portaherramientas térmico
- Serie: CELSIO
- Interfaz del portaherramientas: HSK-A 63
- Diámetro de sujeción: 5 mm
- Longitud de proyección: 120 mm
- Concentricidad: ≤ 0,003 mm medida en el orificio de sujeción (de acuerdo con DIN 69882-8).
- Calidad de equilibrado: G2.5 a 25.000 rpm o Umáx. < 1 gmm
Technické údaje
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 5 mm |
| D2 [mm] | 17.0 |
| D6 [mm] | 12.0 |
| Projecting length L1 [mm]/[inch] | 120 mm / 4.7" |
| L4 [mm] | 94.0 |
| Weight [kg] | 0.9 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request