arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSR ロボットモジュール

NSR ロボットモジュール

ロボットカップリング
Maintenance-free robot coupling for pallet handling extremely close to the machine table

Advantages – Your benefits

  • All modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • Inductive monitoring of module opened or closed and of pallet presence
    For a maximized process reliability
  • Low weight through the use of high-strength and hard-anodized aluminum alloy
    For greatest payloads
  • Can be operated with dry air
    No oiled air required
  • Slim design
    Loading is possible extremely close to the machine table.

Options and special information

  • Robot coupling for high-end pallet handling
    Due to the slim design of the VERO-S NSR pallet loading extremely close to the machine table is possible. This allows a low set-up of clamping station and pallet, maximizing utilization of the machine room.
  • The high pull-down force creates an exceptionally rigid system. Its excellent holding force admits maximum torques. This makes handling of heavy pallets safer and easier.
  • The clamping slide position of the module is monitored by the inductive monitoring of the piston. Combined with the pallet presence monitoring a maximum process reliability is ensured.