arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGS-B 45-26.5-24

SGS-B 45-26.5-24

Steel jaws

Ident.-Nr. 1465309

Auf Lager
System jaws, standard

Product features:
  • Steel jaw, movable
  • Quick-change jaw
  • Suitable for: KSC mini
Technical data:
  • Dimensions: 45 x 26,5 x 24 mm
  • Weight: 0.1 kg
Šířka [mm] 45.0
Hloubka [mm] 26.5
Výška [mm] 24.0
Svazek kus
Vlastní hmotnost [kg] 0.1