AGE-F
Compensation unit
Produtos alternativos:
Compensation unit with X-Y lateral compliance and integrated spring return
Descrição do Produto
Advantages – Your benefits
- Spring reset in three different spring strengths.
for a defined, centric position at a repeat accuracy of 0.02 mm - Direct assembly of grippers
no need for additional adapter plates - Cross roller guides
for smooth compensation at low compensation forces - Adjustable compensation stroke
for minimizing interfering contours
Options and special information
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.