KSP plus-IN
誘導型ジョーモニター機能付き空圧式 2 ジョークランピングブロック
この製品は廃盤品であり、期間限定での販売となります。
代替製品:
Blocco di serraggio a 2 ganasce azionato pneumaticamente con monitoraggio induttivo della posizione della ganascia per un aumento della sicurezza e per applicazioni automatizzate.
説明
Advantages – Your benefits
- Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Low height design
Maximum use of the machine room and maximum rigidity of the system - Optimized outside contour
For best side access and optimal chip falling - Cubic design
Ideal for 6-sided machining with two set-ups on 4-axis machines - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Base jaws with tongue and groove or fine serration as standard
High flexibility in the range of top jaws - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- The TANDEM KSP plus-IN2 clamping force blocks with inductive monitoring of the jaw position from SCHUNK are centrically clamping and are pneumatically actuated. Due to the inductive monitoring of the jaw position, this clamping force block is particularly suitable for fully automated machining processes in which the jaw position of the clamping device is to be additionally monitored.