KS-H-LH 125-360-CI IOL
Hydraulic long stroke vise
ID 1601743
Long stroke vise, standard
Product features:
Product features:
- Without system jaws
- IO-Link path measuring system
- Nickel-plated base body
- Pneumatic media transfer into the system jaw
- IO-Link interface: Fixed cable connection
- Standard
- Dimensions: 125 x 360 x 110 mm
- Stroke per jaw: 55 mm
- Clamping force at 230 bar: 40 kN
- Operating pressure: 10 - 250 bar
- Weight: 29 kg
Technické údaje
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Clamping force at 230 bar [kN] | 40.0 |
| Min. operating pressure [bar] | 10.0 |
| Max. operating pressure [bar] | 250.0 |
| Weight [kg] | 29.0 |
Scope of delivery
Vise, operating manual; without system jaws, without connection cable for integration into the machine control
Sensory path measurement
Detection of the base jaw positions and transfer to the machine control via IO-Link.
Pneumatic media transfer into the system jaw
For workpiece contact control via dynamic pressure or cleaning of the clamping surfaces The system jaws must be prepared accordingly by the customer.