ROTA-S plus 2.0
Stationary 3-jaw Chucks, manually actuated
Universell einsetzbare Handspannfutter für den stationären Einsatz mit Backenschnellwechselsystem für Backenwechsel in 60 Sekunden
Description
Advantages – Your benefits
- Convenient jaw quick-change system
Minimizing set-up times and costs - High efficiency of the wedge bar system
Process-reliable clamping due to high clamping forces - High jaw quick-change repeat accuracy
No reboring of already machined jaws necessary - Visual safety devices
Maximum operating safety - Optimized lubrication system
Consistently high clamping forces ensured - Angled serrated base jaws SFG
Flexible clamping of small and large workpieces - Ergonomic, light safety spanner wrench
Ensures easy operation - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Manual lathe chucks for stationary use
The manual lathe chuck with jaw quick-change system ROTA-S plus 2.0 ensures optimal results in workpiece clamping on machining centers. The optimized wedge-bar drive as well as the improved lubrication system ensure constantly high clamping forces. - Due to the jaw quick-change system, the angled serrated jaws can be changed within a minute with a very high jaw quick-change repeatability. An innovative expansion arbor solution also enables the highly precise clamping of workpieces with small inner clamping diameters.