arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

CELSIO 热缩刀柄

强大!用于大批量金属切削

CELSIO 热缩系统为单独加工案例提供经济型夹持系统。径向刚度、干扰轮廓和保持力矩的最佳分配保证了高品质。

我们对性能的承诺。您将获益

  • 牢固的摩擦锁定夹持,传递高扭矩
  • 良好的径向刚性和干扰轮廓比
  • 通用
  • Alle Filter
    666 Ergebnisse
    CELSIO

    CELSIO

    CELSIO is a heat-shrinking system that is suitable for different shrinking devices. It uses induction heat from eddy currents to heat the heat shrinking toolholder, which clamps the tool shank firmly. The unit of toolholder and tool forms an almost homogeneous connection. The Cool Flow variant of the CELSIO toolholder has integrated cooling channels that can be closed with M3 screws to direct the coolant directly to the cutting edge of the tool. The Dual Contact version offers a simultaneous taper and flat work surface for machines with a corresponding interface, closing the gap between the tool flange and the spindle face.
    Baureihe anzeigen
    1458784
    HSK-A 40 
    3 mm 
    60 mm / 2.4" 
    1458785
    HSK-A 40 
    4 mm 
    60 mm / 2.4" 
    1458786
    HSK-A 40 
    5 mm 
    60 mm / 2.4" 
    208100
    HSK-A 40 
    6 mm 
    80 mm / 3.1" 
    208101
    HSK-A 40 
    8 mm 
    80 mm / 3.1" 
    208102
    HSK-A 40 
    10 mm 
    80 mm / 3.1" 
    208103
    HSK-A 40 
    12 mm 
    90 mm / 3.5" 
    208104
    HSK-A 40 
    14 mm 
    90 mm / 3.5" 
    208105
    HSK-A 40 
    16 mm 
    90 mm / 3.5" 
    1458793
    HSK-A 50 
    3 mm 
    60 mm / 2.4"