arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
PCFC-12-A Illustration similar

PCFC-12-A

Compensation unit

ID 1453546

Compensation unit PCFC, Size: 12, pneumatic

  • Compensation Z: 12 mm
  • Force Fz max.: 85 N
  • Force Fd max.: 18 N
Compensation Z [mm] 12.0
Min. compensation force [N] 18.0
Max. compensation force [N] 85.0
Weight [kg] 3.54
Min. compensating pressure [bar] 1.0
Max. compensation pressure [bar] 4.1
Weight force compensation integrated
Retract air connection compensation 10 mm
Extend air connection compensation 10 mm
Air purge connection 4 mm
Communication interface RS-485
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 35.0
Diameter D [mm] 152.4
Height Z [mm] 115.4
The additionally required proportional control valves for gravity compensation are to be provided by the customer.

General notes about the series

Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.

Mounting
on the robot arm or as a stationary unit

Actuation
pneumatic, via filtered (< 5 µm, dry) and unoiled compressed air

Warranty
24 months