arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.

Porte-fraises WELDON

Systèmes de porte-outils mécaniques

Les porte-fraises WELDON permettent de serrer avec fiabilité des outils de serrage présentant une face de serrage latérale sur la queue cylindrique. Grâce à la vis de serrage du montage, l'outil ne peut pas tourner ni sortir. La fixation est adaptée pour le serrage d'outils avec queue cylindrique conformément aux normes DIN 1835B et DIN 6535HB. Vis de serrage comprise dans la livraison ou vis de serrage à tête sphérique et vis d’ajustement de longueur pour porte-fraise fin WELDON.
Tous les filtres
298 résultats
WELDON

WELDON

The WELDON end mill holder enables secure clamping of tools with a cylindrical shank and lateral clamping surface, and prevents twisting and pulling out thanks to a clamping screw and is compatible with DIN 1835B and DIN 6535HB. The clamping screw is also supplied. The Cool Flow version offers peripheral cooling through cooling channels, which can be closed with M3 screws, and guides the coolant directly to the cutting edge of the tool. The Dual Contact design with simultaneous taper and flat work surface ensures that the gap between the tool flange and the spindle face is compensated for with corresponding machine interfaces.
Afficher la série
WELDON Slim

WELDON Slim

WELDON Slim end mill holders can be used to reliably clamp tools with a lateral clamping face on the cylindrical shank. Due to the toolholder′s clamping screw, the tool cannot be turned or pulled out. The mounting is suitable for clamping tools with cylindrical shanks in accordance with DIN 1835B and DIN 6535HB. Clamping screw with ball head and length adjustment screw are included in the scope of delivery.
The WELDON Slim Cool Flow variant enables peripheral cooling by means of cooling channels in the wall, which can be optionally closed/sealed again with two M3 screws. The coolant is fed directly to the cutting edge of the tool.
Afficher la série