SGB
Chwytak kątowy
Mały prosto zasilany chwytak kątowy z tworzywa sztucznego ze sprężynowym układem powrotnym
Opis
Advantages – Your benefits
- Housing made from glass fiber reinforced plastic
Making the gripper extremely light and free from corrosion - One-way acting double piston drive with lever gear drive
for high power transmission and synchronized gripping - Basic version generally equipped with a pressure piece
for the spring-supported pressing of workpieces - favorable in price
especially suitable for low-budget applications
Options and special information
- Due to the use of plastics, this gripper is characterized by a low weight.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.