LINOMAX plus Kartusche
Accessories lathe chucks standard
Identyfikator 1342585
Accessories lathe chucks standard
Product features:
Product features:
- LINOMAX plus
Szczegóły techniczne
| Bundle | Cartridge |
|---|---|
| Color | beige |
| Basic oil | Mineral oil/synthetic oil |
| Density [g/cm³] | 1.33 |
| Consistency class | 2.0 |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 120.0 |
| Coefficient of friction | 0.09 |
| Shelf life [Jahre] | 3.0 |
| Weight [kg] | 0.5 |