arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
KSF3 64 Vergelijkbare illustratie

KSF3 64

Verend klemkrachtblok met 2 klauwen

IDnr. 1518520

Veerbelastende klemkrachtblokken, standaard

Productkenmerken
  • Klemkrachtblok met 2 klauwen
  • Centrisch klemmen
  • Standaard slag
  • Basisklemmen: Fijne vertanding en messing en groef
Technische gegevens
  • Afmetingen: 64 x 64 x 55,7 mm
  • Klemkrachtbereik: 2 - 2.5 kN
  • Slag per klem: 2 mm
  • Max. klemhoogte: 60 mm
  • Rondloopnauwkeurigheid: 0.01 mm
  • Openingsdruk: 6 - 9 bar
  • Luchtverbruik per slag: 110 cm³
  • Sluit-/openingstijd: 0.1 s
  • Gewicht: 1.5 kg
Stroke per jaw [mm] 2.0
Min. clamping force [kN] 2.0
Max. clamping force [kN] 2.5
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 60.0
Distance H [mm] 10.0
Air consumption per stroke at 6 bar [cm³] 110.0
Closing/opening time [s] 0.1
Weight [kg] 1.5

Scope of delivery
Clamping force block, fastening screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Clamping force range
The clamping force depends on the stroke due to the spring tension. Max. clamping force is reached in the "open" condition, min. clamping force in the "closed" condition.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)