MES CF HSK-A 100 Ø40x100
Portaherramientas de fresado de superficies
ID 23002428
MES CF HSK-A 100 Ø40x100, Portaherramientas
- Portaherramientas de fresado de superficies
- Serie: Portaherramientas de fresado de superficies
- Variante Cool Flow
- Interfaz del portaherramientas: HSK-A 100
- Diámetro de sujeción: 40 mm
- Rosca en el diámetro de sujeción: M20
- Longitud de proyección: 100 mm
- Concentricidad: ≤ 0,006 mm medido desde el cono hasta D1
- Calidad de equilibrado: G2.5 a 25.000 rpm o Umáx. < 1 gmm
Technické údaje
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 40 mm |
| Thread tightening bolt G | M20 |
| D2 [mm] | 89.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L4 [mm] | 71.0 |
| L11 [mm] | 27.0 |
| Weight [kg] | 5.56 |
| Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request