arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
Modules individuels NSE-A3

Modules individuels NSE-A3

Modules pour l'automatisation
Des modules d'automatisation qui peuvent être entièrement intégrés au système modulaire VERO-S avec des surfaces plates étagées et une fonction de nettoyage intégrée pour une mise en palette automatisée.

Advantages – Your benefits

  • Integrated cone seal by default
    For protecting the change interface from coolant, dust, and chips
  • Stepped contact surfaces
    Ensure a clean system of clamping pallets or clamping devices
  • Integrated cleaning function
    No chips or coolant on the flat work surface
  • All modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • All query functions are integrated
    Maximum process reliability even with rough machining
  • Integrated media transfer unit
    For transfer of fluids of up to 300 bar
  • Turbo integrated by default
    The pull-down force increases up to 250% for optimum use of the machine performance, hence high efficiency.
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability

Options and special information

  • Versatile clamping module for automated machine loading
    SCHUNK has developed the VERO-S NSE-A3 138 automation module specifically for automated machine tool loading as well as for applications in handling, assembly and automation technology. The clamping module is part of the extensive SCHUNK VERO-S modular system, which enables more than 1,000 possible combinations for efficient workpiece clamping.
  • For reliable workpiece and clamping device changes, the automation component is equipped with a powerful blow-off function, which carefully cleans the bearing surface during the changing process. In addition, a spring-actuated cone seal prevents chips or dirt from penetrating into the interface.
  • Depending on the application, the modules can be combined in any quantity. Centering inserts with flexible elements ensure positional orientation with a high repeat accuracy and maximum process reliability in automated operations. The repeat accuracy is < 0.005 mm. Due to the conical fitting, the clamping pins can also be joined into the modules eccentrically, making this process incredibly easy.