WZS SAACKE FLANGE Ø20x90
압축 작동의 유압 확장 툴홀더
ID 206672
WZS SAACKE FLANGE Ø20x90, 툴 그라인딩 툴 홀더
- WZS SAACKE
- 압축 작동의 유압 확장 툴홀더
- 툴홀더 인터페이스: FLANSCH/FLANGE
- 클램핑 지름 D1: 20 mm
- 투영 길이 L1: 90 mm
- 흔들림 정확도: 2.5 x D에서 0.003mm 미만
Technical details
| Technology | Hydraulic expansion toolholder with compression actuation |
|---|---|
| Series | WZS SAACKE |
| Toolholder interface | FLANSCH/FLANGE |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 54.0 |
| D6 [mm] | 28.0 |
| L [mm] | 130.6 |
| L2 [mm] | 64.0 |
| L4 [mm] | 53.0 |
| L5 [mm] | 68.0 |
| L10 [mm] | 5.5 |
| L11 [mm] | 31.5 |
| Weight [kg] | 3.12 |
Version
Hydraulic expansion toolholder mounting SAACKE Ø 80 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.