SBS-G-C 185
Příslušenství standardních sklíčidel
ID 8703865
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NC plus 2 185-52
- Weight: 0.6 kg
Technické údaje
| ØA [mm] | 52.0 |
|---|---|
| B [mm] | 42.0 |
| K | M16x1.5 |
| Weight [kg] | 0.6 |