TRIBOS-Mini SRE SO 9
Reduction insert open on the side
ID 206080
TRIBOS-Mini SRE SO 9, Reduction insert open on the side
- For clamping diameter: Ø0.3-Ø6, Ø1/8"-Ø1/4", ER16-ER32 Ø1-Ø6, ER16-ER32 Ø1/8"-Ø1/4", HJND50 Ø3-Ø4
- Length L1: 21.5 mm
Technické údaje
| For clamping diameter | Ø0.3-Ø6, Ø1/8"-Ø1/4", ER16-ER32 Ø1-Ø6, ER16-ER32 Ø1/8"-Ø1/4", HJND50 Ø3-Ø4 |
|---|---|
| D2 [mm] | 9.0 |
| L1 [mm] | 21.5 |
| Weight [kg] | 0.65 |