TRIBOS-S SRE 20
Reduction insert
ID 201991
TRIBOS-S SRE 20, Reduction insert
- For clamping diameter: Ø1/2"
- Length L1: 45 mm
Technické údaje
| For clamping diameter | Ø1/2" |
|---|---|
| D2 [mm] | 20.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.4 |