ROTA THW3 200-52 A5-GBK
Power lathe chuck with jaw quick-change system
ID 1366681
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw ring piston chuck
- Sealed design
- Jaw quick-change system
- Through-hole: 52 mm
- Spindle holder: ISO 702-1 Nr. 5
- Jaw interface: Straight serration
- Stroke per jaw: 6.7 mm
- Tooth pitch: 4.712 mm
- Piston stroke: 17.5 mm
- Max. clamping force: 64 kN
- Max. actuating force: 38 kN
- Max. rotational speed: 6000 1/min
- Weight: 20 kg
Technické údaje
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 5 |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 6000.0 |
| Max. clamping force [kN] | 64.0 |
| Max. actuating force [kN] | 38.0 |
| Stroke/jaw [mm] | 6.7 |
| Tooth pitch [mm] | 4.712 |
| Piston stroke (H) [mm] | 17.5 |
| Moment of inertia [kgm²] | 0.11 |
| Weight [kg] | 20.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Osa X:
- n [min-1]
- Osa Y:
- Fsp [kN]
- brown
-
SHF 160
- red
-
SFA 160
- yellow
-
GST 140-160 I
- purple
-
UVB 160
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws and operating manual