클램핑 장치 높이 연장기
클램핑 장치 높이 연장기
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
자세히 알아보고 여기에서 문의하세요.
기계 가동 시간과 머신 스핀들 접근성 향상을 위한 높이 연장기
설명
Advantages – Your benefits
- SCHUNK modular system
Innumerable combinations of standard clamping devices to suit all different types of machines - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - A consistent clamping pin size for all NSE3 modules and 100% compatible with VERO-S NSE plus modules
No danger of confusion or incorrect operation
Options and special information
- Height extensions from SCHUNK are console plates with VERO-S interface that are already particularly prepared for mounting clamping devices from the KONTEC product range. The goal of this height extension is lifting of the clamping device away from the machine table, increase of the machine running time through a higher loading density, as well as better accessibility of the machine spindle to the workpieces.