TRQJ 250-2
QUENTES supporting jaws
ID 150008
TRQJ 250-2, QUENTES supporting jaws
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technické údaje
| Product group | QUENTES supporting jaws |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 16.0 |
| Width B [mm] | 40.0 |
| Height H [mm] | 67.0 |
| Length L [mm] | 92.0 |
| Hole spacing a [mm] | 18.0 |
| Hole spacing b [mm] | 30.0 |
| Screws | M12 |
| Material | Aluminum |
| m/set [kg] | 1.15 |