TRIBOS-R
다각형 툴홀더
Dieses Produkt ist in Abkündigung und nur noch für einen begrenzten Zeitraum erhältlich.
Datum der Abkündigung: 01.07.2026
With its unique polygonal honeycomb structure and increased outer diameter, TRIBOS-R offers an optimum ratio between radial rigidity and dampening, and provides the best dynamic run-out properties.
Beschreibung
Advantages – Your benefits
- Maximum radial rigidity
Optimal running smoothness and excellent shape and positional tolerances on the workpiece - Excellent vibration damping
No lateral deflection during the metal cutting process and stabilization of the entire system: Spindle – toolholder –cutting tool - Comprehensive compatibility
Can be ideally combined with TENDO SVL and TRIBOS SVL extensions - Best dynamic run-out properties
Best results for shape accuracy, surface quality, and shape and positional tolerance - All commercially available tool shank types can be clamped
Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE - Axial length adjustment
Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm - Fine-balanced by default
Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM - High level of flexibility
Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves - Rotationally symmetrical design
The rotationally symmetrical design minimizes the interfering contour and ensures high speed of rotation.