arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
LINOMAX plus Dose

LINOMAX plus Dose

Accessories lathe chucks standard

ID 1342586

Accessories lathe chucks standard

Product features:
  • LINOMAX plus
Bundle Can
Color beige
Basic oil Mineral oil/synthetic oil
Density [g/cm³] 1.33
Consistency class 2.0
Min. ambient temperature [°C] -25.0
Max. ambient temperature [°C] 120.0
Coefficient of friction 0.09
Shelf life [Jahre] 3.0
Weight [kg] 1.0