ROTA NCF plus 2 260-86 Z220 RAPIDO-A2
3-jaw power lathe chuck with jaw quick-change
ID 1520665
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 86 mm
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: Rapido
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 110 kN
- Max. actuating force: 47 kN
- Max. rotational speed: 3500 1/min
- Weight: 32 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 8 (Z220) |
Serration | Rapido |
Max. rotational speed [1/min] | 3500 |
Max. clamping force [kN] | 110 |
Max. actuating force [kN] | 47 |
Stroke/jaw [mm] | 5.3 |
Piston stroke (H) [mm] | 20 |
Moment of inertia [kgm²] | 0.35 |
Weight [kg] | 32 |
Scope of delivery
Chuck, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt and operating manual