arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z235-C6 유사 그림

FFV Z235-C6

Standard adapter plate

Ident.-Nr. 836130

Lieferzeit auf Anfrage
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z235
  • Machine side: ISO 702-3 Nr. 6
Technical data:
  • Chuck pitch circle: 290.5 mm
  • Spindle pitch circle: 133.4 mm
  • Height: 30 mm
  • Through-hole: 103 mm
  • Weight: 11.8 kg
Chuck side Z235
Machine side ISO 702-3 Nr. 6
Chuck pitch circle [mm] 290.5
Spindle pitch circle [mm] 133.4
Height [mm] 30.0
Through-hole [mm] 103.0
Weight [kg] 11.8

Scope of delivery
Adapter plate, mounting screws