arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Pre zobrazenie informácií o produktoch, službách a kontaktných osobách relevantných pre vašu lokalitu prepnite na príslušnú krajinu.
PZN-plus 80-1-KVZ Podobne ako na obrázku

PZN-plus 80-1-KVZ

Univerzálny uchopovač

Identifikačné číslo 372202

Univerzálny uchopovač PZN-plus, Veľkosť: 80, pneumatické, vo verzii so zvýšením sily

  • Zdvih na čeľusť: 8 mm
  • Zatváracia sila: 1654 N
  • Otváracia sila: 1685 N
  • Max. teplota okolia: 90 °C
Stroke per jaw [mm] 8.0
Closing force [N] 1654.0
Opening force [N] 1685.0
Closing force (with finger lengths of 0 mm) [N] 1800.0
Opening force (with finger lengths of 0 mm) [N] 1945.0
Weight [kg] 1.2
Recommended workpiece weight [kg] 8.1
Cylinder volume per double stroke [cm³] 120.0
Min. operating pressure [bar] 2.0
Max. operating pressure [bar] 6.0
Nominal operating pressure [bar] 6.0
Min. air purge pressure [bar] 0.5
Max. air purge pressure [bar] 1.0
Closing time [s] 0.1
Opening time [s] 0.1
Max. permissible finger length [mm] 100.0
Max. permissible weight per finger [kg] 0.6
IP protection class 40
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Repeat accuracy [mm] 0.01
Cleanroom class ISO 14644-1 5
Cleanroom class: ISO 14644-1 1999
Diameter D [mm] 96.0
Height Z [mm] 74.3
Moment Mx max. [Nm] 60.0
Moment My max. [Nm] 95.0
Moment Mz max. [Nm] 55.0
Max. axial force Fz max. [N] 1500.0
Power booster version yes
It may take a few 100 gripping cycles until the full gripping force (as indicated in the data table) will be available.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Cleanroom class ISO 14644-1:1999
5

Operating principle
Wedge-hook kinematics

Housing material
Aluminum alloy, anodized

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
36 months

Service life characteristics
on request

Scope of delivery
Gripper in the ordered variant, accessory kit (centering sleeves, O-rings for direct connection/detailed contents see operating manual) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P