arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Pre zobrazenie informácií o produktoch, službách a kontaktných osobách relevantných pre vašu lokalitu prepnite na príslušnú krajinu.
TENDO P HSK-A 63 Ø10x80 Podobne ako na obrázku

TENDO P HSK-A 63 Ø10x80

Hydraulický expanzný upínač nástrojov

Identifikačné číslo 204053

TENDO P HSK-A 63 Ø10x80, Upínače nástrojov
  • Hydraulický expanzný upínač nástrojov
  • Konštrukčný rad: TENDO Platinum
  • Rozhranie upínača nástrojov: HSK-A 63
  • Upínací priemer: 10 mm
  • Vyčnievajúca dĺžka: 80 mm
  • Presnosť hádzania: < 0,003 mm pri 2,5 x D
  • Kvalita vyváženia: G2,5 pri 25 000 ot./min alebo Umax < 1 gmm
  • Min. krútiaci moment: 45 Nm
Rozsah dodávky: Bez ovládacieho kľúča
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 10 mm
D2 [mm] 30.0
D3 [mm] 50.0
D6 [mm] 26.0
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 41.0
L3 [mm] 10.0
L4 [mm] 35.0
L5 [mm] 54.0
G M8x1
Min. torque [Nm] 45.0
Weight [kg] 1.1
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request